Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
DL-120-24-00-00-00
Bill of material
U3AKGR6PZ
ORDERNO
U3AKGR6PZ
DESCRIPTION
description
DL-120-24-00
HEIGHT
height
1.54 in[ 39 ] mm
LENGTH
length
5.51 in[ 140 ] mm
POWER
power
98.4 W
QCMAX_T_0__C
qcmaxδt=0 °c
135 W
VOP
vop
24 V
WIDTH
width
2.36 in[ 60 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
42 °C
NAME
name
U3AKGR6PZ
Preview - Generation
Preview
3D
2D