Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
La Marzocco
Description
QF_LA MARZOCCO_KB90_3GR
Bill of material
QF_LA MARZOCCO_KB90_3GR_cat
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
0
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
0
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
0
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.375
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
-459.670
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
NEMA 6-50P
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
24.100
DESCRIPTION
description
ESPRESSO
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
20.627
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
LENGTH
length
41.200
MANUFACTURER
manufacturer
LA MARZOCCO
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
PUMP_DISPLACEMENT_X_AXIS
pump displacement x axis
20.600
PUMP_DISPLACEMENT_Y_AXIS
pump displacement y axis
PUMP_DISPLACEMENT_Z_AXIS
pump displacement z axis
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_NOTE
show note
1
VERSION
version
2016
VOLTS
volts
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
-459.670
WATTS
watts
WEIGHT_IN_POUNDS
weight in pounds
223
WORK_PLANE_BASED
work plane-based
0
PLUMBING_REMARKS
plumbing remarks
NAME
name
Preview - Generation
Podgląd
3D
2D