Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Heiss
Description
Design 118 - Pivot Eye Attachment
Bill of material
HEISS SZ 160-40/20/5.1-118.003---(L1=40, L2=25, M=M16, ZB=keine)
TYP
Type designation
SZ 160-40/20
BD
Line pressure
160 bar
BF
Design
118
KOLBEN
Piston diameter Ø
40.000
mm
D
Rod diameter Ø
20.000
mm
KS
Piston-rod end
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
ZB
Accessory Parts
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
58.000
mm
D2
Diameter
48.000
mm
D8
Diameter D8 H8
16.000
mm
L003
Length
137.000
mm
L004
Length
177.000
mm
L005006
Length
157.000
mm
L2
Length
25.000
mm
L3
Length
62.000
mm
L4
Length
35.000
mm
L13
Length
32.000
mm
L14
Length
52.000
mm
B7
Width
20.000
mm
R
Radius
25.000
mm
G
Thread
G1/4"
X
Length
80.000
mm
ALFA
Length x angle
2x30°
mm x °
Preview - Generation
Preview
3D
2D