Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Heiss
Description
Design 114-1 - Pivot Pin Attachment
Bill of material
HEISS SZ 250-63/40/55-114-1.003.NG-P1---(L1=53, L2=33, M=M30x2, ZB=keine, SLB=ohne)
TYP
Type designation
SZ 250-63/40
BD
Line pressure
250 bar
BF
Design
114 - 1
KOLBEN
Piston diameter Ø
63.000
mm
D
Rod diameter Ø
40.000
mm
KS
Piston-rod end
FA
Function types
BTL
Position sensor
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
SLB
Hydraulic pivoting pin pedestal
B1
Width
mm
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
95.000
mm
D2
Diameter
75.000
mm
D8
Diameter D8 f7
30.000
mm
L2
Length
33.000
mm
L3
Length
115.000
mm
L4
Length
70.000
mm
L5
Length
100.000
mm
L10
Length
16.000
mm
L11
Length
32.000
mm
L13
Length
131.000
mm
A3
Width
100.000
mm
A5
Width
160.000
mm
G
Thread
G1/2"
ALFA
Length x angle
3x30°
mm x °
L
195
mm
H4
Height
18.500
mm
L16
Length
25.000
mm
B5
Width
100.000
mm
H5
Height
50.000
mm
H6
Height
135.000
mm
Preview - Generation
Preview
3D
2D