Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Heiss
Description
Design 113 - Foot Attachment
Bill of material
HEISS SZ 160-80/40/142-113.003.NG-P1---(L1=60, L2=35, M=M35x1,5, ZB=keine, L12=96)
TYP
Type designation
SZ 160-80/40
BD
Line pressure
160 bar
BF
Design
113
KOLBEN
Piston diameter Ø
80.000
mm
D
Rod diameter Ø
40.000
mm
KS
Piston-rod end
FA
Function types
BTL
Position sensor
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
L12
Length
mm
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
L1
Length
mm
B1
Length
mm
Enter value for B1
Length
mm
cm
inch
ft
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
INFO
Note
Information
D1
Diameter
110.000
mm
D2
Diameter
92.000
mm
D9
Diameter
21.500
mm
L2
Length
35.000
mm
L3
Length
96.000
mm
L4
Length
55.000
mm
L5
Length
110.000
mm
L10
Length
16.000
mm
A7
Width
80.000
mm
A8
Width
120.000
mm
B4
Width
155.000
mm
B5A
Width
195.000
mm
B6
Width
115.000
mm
H2
Height
120.000
mm
H3
Height
45.000
mm
G
Thread
G1/2"
Inch
ALFA
Length x angle
3x30°
mm x °
L
184.000
mm
H4
Height
20.500
mm
L16
Length
30.000
mm
B5
Width
110.000
mm
H5
Height
55.000
mm
H6
Height
150.000
mm
Preview - Generation
Preview
3D
2D