Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Heiss
Description
Design 112-1 - Flange Attachment
Bill of material
HEISS SZ 160-80/40/60-112-1.003.NG-P1---(L1=60, L2=35, M=M35x1,5, ZB=keine)
TYP
Type designation
SZ 160-80/40
BD
Line pressure
160 bar
BF
Design
112 - 1
KOLBEN
Piston diameter Ø
80.000
mm
D
Rod diameter Ø
40.000
mm
KS
Piston-rod end
FA
Function types
BTL
Position sensor
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
110.000
mm
D2
Diameter
92.000
mm
D7
Diameter
17.500
mm
L2
Length
35.000
mm
L3
Length
96.000
mm
L4
Length
55.000
mm
L5
Length
110.000
mm
L6
Length
25.000
mm
L10
Length
16.000
mm
A1
Width
96.000
mm
A
Width
130.000
mm
G
Thread
G1/2"
ALFA
Length x angle
3x30°
mm x °
L
184.000
mm
H4
Height
20.500
mm
L16
Length
30.000
mm
B5
Width
110.000
mm
H5
Height
55.000
mm
H6
Height
150.000
mm
Preview - Generation
Preview
3D
2D