Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Heiss
Description
Design 110 - Basic Attachment
Bill of material
HEISS SZ 160-80/40/60-110.003.NG-P1---(L1=60, L2=35, M=M35x1,5, ZB=keine)
TYP
Type designation
SZ 160-80/40
BD
Line pressure
160 bar
BF
Design
110
KOLBEN
Piston diameter Ø
80.000
mm
D
Rod diameter Ø
40.000
mm
KS
Piston-rod end
with outside thread
with inside thread
FA
Function types
003 double acting
004 double acting with end-of-stroke damper both sides
005 double acting with end-of stroke damper on rod side
006 double acting with end-of-stroke damper on bottom side
BTL
Position sensor
P1 Impulse Start/Stop
A 0 ... 10 V
G -10V ... +10 V
C 0 ... 10 mA
E 4 ... 20 mA
2-S
2-T
HUB
Stroke length
mm
HUBST
Rod position
mm
M
Thread
M35x1,5
M6
M8
M10
M12
M14
M16
M10x1,25
M12x1,25
M14x1,5
M16x1,5
M20x1,5
M22x1,5
M28x1,5
M24x2
M27x2
M30x2
M32x2
B2L2
Thread depth/length
mm
ZB
Accessory Parts
none
GKA 40
GA 40
SK 40
L1
Length
mm
B1
Length
25.000
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
110.000
mm
D2
Diameter
92.000
mm
L2
Length
35.000
mm
L3
Length
96.000
mm
L4
Length
55.000
mm
L5
Length
110.000
mm
L10
Length
16.000
mm
G
Thread
G1/2"
ALFA
Length x angle
3x30°
mm x °
L
184.000
mm
H4
Height
20.500
mm
L16
Length
30.000
mm
B5
Width
110.000
mm
H5
Height
55.000
mm
H6
Height
150.000
mm
Preview - Generation
Preview
3D
2D