Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Heiss
Description
Design 219 - Pivot Eye Attachment
Bill of material
HEISS SZ 100-80/40/60-219.003.NG-P1
TYP
Type designation
SZ 100-80/40
BD
Line pressure
100 bar
BF
Design
219
KOLBEN
Piston diameter Ø
80.000
mm
D
Rod diameter Ø
40.000
mm
M
Thread
M35x1,5
KS
Piston-rod end
with outside thread
FA
Function types
BTL
Position sensor
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
LINK
Link
General Technical Data
D1
Diameter
110.000
mm
D2
Diameter
92.000
mm
D8
Diameter D8 H8
40.000
mm
L219
Length
447.000
mm
L3
Length
96.000
mm
L4
Length
55.000
mm
L13
Length
50.000
mm
B8
Width
22.000
mm
B9
Width
28.000
mm
B10
Width
35.000
mm
R
Radius
50.000
mm
G
Thread
G1/2"
X
Length
115.000
mm
ALFA
Length x angle
3x30°
mm x °
L5
Length
110.000
mm
H4
Height
20.500
mm
L16
Length
30.000
mm
B5
Width
110.000
mm
H5
Height
55.000
mm
H6
Height
150.000
mm
Preview - Generation
Preview
3D
2D