Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
DNRR1942LDK
Bill of material
DNRR1942LDK
ORDERNO
DNRR1942LDK
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Open Rack
RACK_UNITS
rack units
24
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
36 lbs (16.33 kg)
UNSPSC
unspsc
43223308
UPC
upc
62398096522
NAME
name
DNRR1942LDK
Preview - Generation
プレビュー
3D
2D