Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1581C6UK
Bill of material
1581C6UK
ORDERNO
1581C6UK
COLOR
color
Black
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
6
INLET_CONNECTOR_TYPE
inlet connector type
IEC320-C13
OUTLET_STRIP_TYPE
outlet strip type
Cord
OUTLET_TYPE
outlet type
C13
PLUG_TYPE
plug type
BS1363
RATED_CURRENT__AMPS_
rated current (amps)
10
RATED_VOLTAGE
rated voltage
250
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
SWITCH_TYPE
switch type
DPST On Off Switch w Green Light
UNSPSC
unspsc
39121017
UPC
upc
62398061207
NAME
name
1581C6UK
Preview - Generation
プレビュー
3D
2D