Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EJ863S16
Bill of material
EJ863S16
ORDERNO
EJ863S16
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
5.25 lbs (2.38 kg)
SIZE_H_X_W_X_D
size h x w x d
8 in x 6 in x 3.5 in (203 mm x 152 mm x 89 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398005019
NAME
name
EJ863S16
Preview - Generation
Podgląd
3D
2D