Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EJ643SS
Bill of material
EJ643SS
ORDERNO
EJ643SS
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
4 lbs (1.81 kg)
SIZE_H_X_W_X_D
size h x w x d
6 in x 4 in x 3 in (152 mm x 102 mm x 76 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398017339
NAME
name
EJ643SS
Preview - Generation
Преглед
3D
2D