Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EJ12106SS
Bill of material
EJ12106SS
ORDERNO
EJ12106SS
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
14 lbs (6.35 kg)
SIZE_H_X_W_X_D
size h x w x d
12 in x 10 in x 6 in (305 mm x 254 mm x 152 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398017345
NAME
name
EJ12106SS
Preview - Generation
Podgląd
3D
2D