Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EJ1086S16
Bill of material
EJ1086S16
ORDERNO
EJ1086S16
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
10 lbs (4.54 kg)
SIZE_H_X_W_X_D
size h x w x d
10 in x 8 in x 6 in (254 mm x 203 mm x 152 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398017353
NAME
name
EJ1086S16
Preview - Generation
プレビュー
3D
2D