Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1488LN13
Bill of material
1488LN13
ORDERNO
1488LN13
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
43 lbs (19.50 kg)
SIZE_H_X_W_X_D
size h x w x d
20 in x 24 in x 13.16 in (508 mm x 610 mm x 334 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398046830
NAME
name
1488LN13
Preview - Generation
Náhled
3D
2D