카탈로그 탐색
CAD모델 선택
전체
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1488JN11
Bill of material
1488JN11
ORDERNO
1488JN11
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
39 lbs (17.69 kg)
SIZE_H_X_W_X_D
size h x w x d
16 in x 24 in x 11.16 in (406 mm x 610 mm x 283 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398046790
NAME
name
1488JN11
미리보기 - 생성
프리뷰
3D
2D