Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1488EL7
Bill of material
1488EL7
ORDERNO
1488EL7
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
15 lbs (6.80 kg)
SIZE_H_X_W_X_D
size h x w x d
8 in x 20 in x 7.16 in (203 mm x 508 mm x 182 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398046720
NAME
name
1488EL7
Preview - Generation
Vorschau
3D
2D