Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1471C24
Bill of material
1471C24
ORDERNO
1471C24
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
165 lbs (74.84 kg)
SIZE_H_X_W_X_D
size h x w x d
24 in x 22.13 in x 21.25 in (610 mm x 562 mm x 540 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398042760
NAME
name
1471C24
Preview - Generation
プレビュー
3D
2D