Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
HJ443HLP
Bill of material
HJ443HLP
ORDERNO
HJ443HLP
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
2 lbs (0.91 kg)
SIZE_H_X_W_X_D
size h x w x d
4 in x 4 in x 3 in (102 mm x 102 mm x 76 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398087900
NAME
name
HJ443HLP
Preview - Generation
Náhled
3D
2D