Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
HJ14128HLP
Bill of material
HJ14128HLP
ORDERNO
HJ14128HLP
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
18 lbs (8.16 kg)
SIZE_H_X_W_X_D
size h x w x d
14 in x 12 in x 8 in (356 mm x 305 mm x 203 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398087921
NAME
name
HJ14128HLP
Preview - Generation
Podgląd
3D
2D