Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EN4DH362424WLG
Bill of material
EN4DH362424WLG
ORDERNO
EN4DH362424WLG
PAINT_COLOR
paint color
Light Gray
RACK_TYPE
rack type
Wall Mount
RACK_UNITS
rack units
19
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
154 lbs (69.85 kg)
SIZE_H_X_W_X_D
size h x w x d
36 in x 24 in x 24 in (914 mm x 610 mm x 610 mm)
UNSPSC
unspsc
43223306
UPC
upc
62398016326
NAME
name
EN4DH362424WLG
Preview - Generation
Podgląd
3D
2D