카탈로그 탐색
CAD모델 선택
전체
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1427NCGPG21B
Bill of material
1427NCGPG21B
ORDERNO
1427NCGPG21B
COLOR
color
Black
FLAME_RATING
flame rating
UL94-V2
IP_RATING
ip rating
IP68
MATERIAL
material
Nylon
PACKAGING
packaging
Bag
PRODUCT_CATEGORY
product category
Accessories
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
TYPE
type
Cord Grip
UNSPSC
unspsc
39121431
UPC
upc
62398054187
NAME
name
1427NCGPG21B
미리보기 - 생성
프리뷰
3D
2D