카탈로그 탐색
CAD모델 선택
전체
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1589H42D1
Bill of material
1589H42D1
ORDERNO
1589H42D1
COLOR
color
Clear Anodize
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
15
OUTLET_STRIP_TYPE
outlet strip type
Vertical Rackmount Benchtop
OUTLET_TYPE
outlet type
NEMA 5-20R
PLUG_TYPE
plug type
NEMA L5-20P
RATED_CURRENT__AMPS_
rated current (amps)
20
RATED_VOLTAGE
rated voltage
120VAC
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
ROTATED_OUTLETS
rotated outlets
No
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
SWITCH_TYPE
switch type
OnOff Rocker Switch
TOTAL_OUTLETS
total outlets
7
UNSPSC
unspsc
39121710
UPC
upc
62398030456
NAME
name
1589H42D1
미리보기 - 생성
프리뷰
3D
2D