Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_5569920
Bill of material
Gira_5569920
ORDERNO
Gira_5569920
BIM
bim
https://media.stage.bim.site/public/gira/ad86d9f/T%C3%BCrstationsmod.IBN-Taste_S106.rfa?public/gira/ad86d9f/Türstationsmod.IBN-Taste_S106.rfa
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=5569920
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Door st.mod.start-up btn S106 SST,System 106 door station module with start-up button,,stainless steel start-up button,The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.,,Individually adaptable modular system, The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.,With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.,,High-quality materials,The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.,,Easy and phased installation,The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.,,Individual inscription options,Call button modules and info modules can be labelled individually via the Gira inscription service.,,Features:,- Compact intercom module with integrated call button for communication between indoors and outdoors.,- A high-quality microphone and weather-resistant speaker ensure clear communication.,- Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules).,- All other System 106 modules (except intercom module) are supplied with power via the door station module.,,Notes :,- Professional labelling with the Gira Inscription Service www.marking.gira.com.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337022459
HAN
han
5569920
HEIGHT__M_
height [m]
0.106
HOST
host
5
INSTALLATION_TECHNIQUE
installation technique
Bus system
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
NUMBER_OF_BELL_BUTTONS
number of bell buttons
1
PART_TYPE
part type
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=5569920
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPNAME
typname
Door st.mod. start-up btn System 106 stainl.steel
URL
url
https://www.gira.de/
VERSION
version
2017
WIDTH__M_
width [m]
0.106
NAME
name
Gira_5569920
Preview - Generation
Náhled
3D
2D