카탈로그 탐색
CAD모델 선택
전체
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_283401
Bill of material
Rocker sw. BS 20 AX CB 2-p ctrl.l. System 55 cr.white
ORDERNO
Rocker sw. BS 20 AX CB 2-p ctrl.l. System 55 cr.white
ASSEMBLY_ARRANGEMENT
assembly arrangement
Basic element with central cover plate
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa
CATEGORY
category
Switch
COLOUR
colour
Cream white (electro white)
CONNECTION_TYPE
connection type
Screwed terminal
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=283401
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Rock.sw.BS20AX CB 2-p ctrl.l Sys55 CW,British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker and control light ,System 55, Support ring 71 x 71 mm, circuit breaker 2-pole,cream white glossy,Features:,- With screw terminals.,,Notes :,- For screw mounting only.
DESIGN_OPTION
design option
-1
FEEDBACK_SIGNAL_CONTACT
feedback-signal contact
No
FUNCTION_LIGHTING
function lighting
Illuminated (on)
GTIN
gtin
4010337078814
HALOGEN_FREE
halogen free
Yes
HAN
han
283401
HOST
host
5
ILLUMINATION
illumination
Yes
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
No
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MATERIAL_QUALITY
material quality
Thermoplastic
METHOD_OF_OPERATION
method of operation
Rocker/button
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
NAME
name
Gira_283401
NOMINAL_VOLTAGE
nominal voltage
250
NUMBER_OF_MODULES__MODULE_SYSTEM_
number of modules (module system)
1
NUMBER_OF_ROCKERS
number of rockers
1
PART_TYPE
part type
0
PUSH_BUTTON_SWITCH
push button switch
No
RAL_NUMBER__AKIN_
ral-number (akin)
1013
RATED_CURRENT
rated current
20
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP20
SURFACE_PROTECTION
surface protection
Other
TYPE_OF_FASTENING
type of fastening
Screw mounting
TYPE_OF_LIGHTING
type of lighting
Other
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=283401
VERSION
version
2017
WASHING_MACHINE_SWITCH
washing machine switch
No
WIRING_SYSTEM
wiring system
2-pole switch
WITH_MOUNTING_PLATE
with mounting plate
No
미리보기 - 생성
프리뷰
3D
2D