Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_277826
Bill of material
Sock.BS 13 A switched + SH System 55 c.alum.
ORDERNO
Sock.BS 13 A switched + SH System 55 c.alum.
ANTIBACTERIAL_TREATMENT
antibacterial treatment
No
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/SYS55_Steckdose.rfa
CATEGORY
category
Socket outlet
COLOUR
colour
Aluminium
CONNECTION_TYPE
connection type
Screwed terminal
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=277826
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Sock.BS13A swt.SH Sys55 CAl,Socket outlet British Standard (BS 1363-2) 13 A 250 V~ switched, with shutter,System 55, Support ring 71 x 71 mm,colour aluminium,Features:,- With screw terminals.,- For screw mounting only.
DESIGN_OPTION
design option
-1
EJECT_MECHANISM
eject-mechanism
No
FAULT_CURRENT_PROTECTION
fault current protection
No
FUER__ERSCHWERTE_BEDINGUNGEN___NACH_VDE____DE_DE_
für "erschwerte bedingungen" (nach vde) (*de-de)
No
GTIN
gtin
4010337079491
HALOGEN_FREE
halogen free
Yes
HAN
han
277826
HOST
host
5
IMPRINT_INDICATION
imprint/indication
Without imprint
INSULATED_MOUNTING
insulated mounting
No
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
No
LOCKABLE
lockable
No
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MATERIAL_QUALITY
material quality
Thermoplastic
MODEL
model
British Standard
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
NAME
name
Gira_277826
NOMINAL_CURRENT
nominal current
13
NOMINAL_VOLTAGE
nominal voltage
250
NUMBER_OF_MODULES__MODULE_SYSTEM_
number of modules (module system)
1
NUMBER_OF_SOCKET_OUTLETS_SWITCHABLE
number of socket outlets switchable
1
NUMBER_OF_UNITS
number of units
1
OVER_VOLTAGE_PROTECTION
over voltage protection
No
PART_TYPE
part type
0
PROTECTIVE_CONTACT
protective contact
No
PROTECTIVE_EARTH_PIN_ROUND
protective earth pin round
No
ROOM_CALCULATION_POINT
room calculation point
0
ROTATED_CENTRAL_INSERT
rotated central insert
No
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIAL_POWER_SUPPLY
special power supply
No special power supply
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP20
SURFACE_PROTECTION
surface protection
Other
TRANSPARENT
transparent
No
TYPE_OF_FASTENING
type of fastening
Mounting with claw and screw
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=277826
VERSION
version
2017
WITH_BUILT_IN_USB_POWER_SUPPLY
with built-in usb power supply
No
WITH_CHILD_PROTECTION
with child-protection
Yes
WITH_FUNCTION_LIGHTING
with function lighting
No
WITH_HINGED_LID
with hinged lid
No
WITH_LOOP_THROUGH_FUNCTION
with loop through function
No
WITH_MINIATURE_FUSE
with miniature fuse
No
WITH_ON_OFF_SWITCH
with on/off switch
Yes
WITH_ORIENTATION_LIGHTING
with orientation lighting
No
WITH_SIGNAL_LAMP
with signal lamp
No
Preview - Generation
Náhled
3D
2D