Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_228205
Bill of material
Speaker RDS FM radio System 55 black gl.appear.
ORDERNO
Speaker RDS FM radio System 55 black gl.appear.
ASSEMBLY_ARRANGEMENT
assembly arrangement
Basic element
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa
CATEGORY
category
Electronic insert for domestic switching devices
COLOUR
colour
Black
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=228205
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Spk.FM radio RDS Sys55 BKGLA,Speaker for the RDS flush-mounted radio,,Black glass appearance,Features:,- Speaker for connection to the Gira RDS flush-mounted radio.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337889182
HALOGEN_FREE
halogen free
No
HAN
han
228205
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
MODEL
model
Radio
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
NAME
name
Gira_228205
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SURFACE_FINISHING
surface finishing
Glossy
SURFACE_PROTECTION
surface protection
Other
TRANSPARENT
transparent
No
TYPE_OF_FASTENING
type of fastening
Mounting with claw and screw
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=228205
VERSION
version
2017
Preview - Generation
Vorschau
3D
2D