Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_222500
Bill of material
Gira_222500
ORDERNO
Gira_222500
BIM
bim
https://media.stage.bim.site/public/gira/ad86d9f/Pr%C3%A4senzmelder.rfa?public/gira/ad86d9f/Präsenzmelder.rfa
BUS_SYSTEM_KNX
bus system knx
1
BUS_SYSTEM_KNX_RADIO
bus system knx radio
0
BUS_SYSTEM_LON
bus system lon
0
BUS_SYSTEM_POWERNET
bus system powernet
0
BUS_SYSTEM_RADIO_FREQUENT
bus system radio frequent
0
COLOUR
colour
White
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=222500
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Pres.det.Mini Kmf KNX,KNX presence detector - Mini Komfort,,,Presence detector for presence monitoring (operating mode: presence detector), for motion detection (operating mode: ceiling sentinel) or for monitoring with alarm telegrams (operating mode: alarm device) indoors or outdoors. With their subtle and flat design and flexible installation concept, presence detectors Mini are particularly suitable for properties with high architectural demands.,,Features:,- Extreme flat installation.,- Terminal mounting on suspended ceilings.,- Ceiling mounting on stable ceilings in device box in accordance with DIN 49073 using optional accessories.,- Surface mounted installation in surface-mounted box (optional accessories).,- Protection type IP44 allows installation outdoors and in humid rooms.,- The colour emphasis of the design rings enables their colours to be adapted to the wall or ceiling.,- When the design ring has been removed, all the operating elements (e.g. the programming button) of the device can be conveniently accessed from the front. Thus, removal is not necessary for subsequent adjustment or programming via the ETS.,- Ceiling-mounted device with integrated KNX bus coupler.,- PIR sensors: three sensors, integrated brightness sensor.,- Sensitivity of the motion detection can be set manually using an adjuster.,- Sensitivity can be configured by ETS.,- Sensitivity adjuster on the device can be deactivated using the software.,- Indication of motion detection (permanent or only during walking test).,- Separate evaluation in the long range of the three PIR sensors with 120 detection range each with overlapping.,- Manual actuation using IR remote control.,- A maximum of 5 + 2 function blocks are configurable.,- Functions that can be set for each function block 1 to 5: ceiling sentinel, presence detector, signal mode.,- Function block 6: presence detector with light control.,- Function block 7: brightness sensor with limit value monitoring.,- Function block changeover, e.g. for day night mode or weekday weekend operation.,- Function blocks 1 to 5: individual device, main unit, auxiliary unit can be set.,- Operating modes which can be set for individual device as a main unit: automatic, semi-automatic (manual ON automatic OFF, or automatic ON manual OFF).,- Two outputs per function block (1 to 5) for function ceiling sentinel, presence detector.,- Functions of ceiling sentinel, presence detector per output: switching, staircase function, switching with forced setting, dimming value transmitter, light scene auxiliary unit, temperature value transmitter, brightness value transmitter, temperature operating mode.,- Ceiling sentinel, presence detector: Twilight stage can be set via external communication object or per teach-in, additional transmission delay via external communication object, adaptive delay time (self-teaching additional transmission delay), short-term presence function, feedback of twilight stage, block function, manual operation using pushbutton sensor (separate communication object), switch-off brightness (for presence detectors) via teach-in, measurement of time period after last motion.,- Function of presence detector with light control: combination with function block of presence detector or individual device, setpoint value can be set, setpoint value specified via external communication object, setpoint offset via external communication object, teach-in function, feedback of the effective setpoint value.,- Function of brightness sensor with limit value monitoring: up to three limit values are configurable, functions of switching, dimming value transmitter, light scene auxiliary unit, configurable hysteresis, limit value via external communication object or teach-in, block function.,,Notes :,- The presence detector Mini is not suitable for alarm messages in VdS-compliant alarm systems.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337014690
HAN
han
222500
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
MODEL
model
Presence detector
MOUNTING_METHOD
mounting method
Surface mounted (plaster)
OTHER_BUS_SYSTEMS
other bus systems
None
PART_TYPE
part type
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=222500
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SURFACE_FINISHING
surface finishing
Not applicable
SURFACE_PROTECTION
surface protection
Other
TRANSPARENT
transparent
0
TYPNAME
typname
Pres.detec.Mini Komfort KNX
URL
url
https://www.gira.de/
VERSION
version
2017
NAME
name
Gira_222500
Preview - Generation
Náhled
3D
2D