Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Gira
Description
GIRA_217400
Bill of material
GIRA_217400
ORDERNO
GIRA_217400
BUS_CONNECTION_INCLUDED
bus connection included
1
BUS_CONNECTION_INCLUDED_YESNO
bus connection included yesno
1
BUS_SYSTEM_KNX
bus system knx
1
BUS_SYSTEM_KNX_RADIO
bus system knx radio
0
BUS_SYSTEM_KNX_RADIO_YESNO
bus system knx radio yesno
0
BUS_SYSTEM_KNX_YESNO
bus system knx yesno
1
BUS_SYSTEM_LON
bus system lon
0
BUS_SYSTEM_LON_YESNO
bus system lon yesno
0
BUS_SYSTEM_POWERNET
bus system powernet
0
BUS_SYSTEM_POWERNET_YESNO
bus system powernet yesno
0
BUS_SYSTEM_RADIO_FREQUENT
bus system radio frequent
0
BUS_SYSTEM_RADIO_FREQUENT_YESNO
bus system radio frequent yesno
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP20
DEGREE_OF_PROTECTION__IP__TEXT
degree of protection (ip) text
IP21
DESCRIPTION
description
Dimm.act.4g 4x250W VA DRA KNX,KNX dimming actuator, 4-gang,4 x 250 W VA,DRA plus,Features:,- Dim actuator with integrated bus coupler.,- Switching and dimming of light bulbs, HV halogen lamps, dimmable HV-LED lamps, dimmable compact fluorescent lamps, dimmable inductive transformers with LV halogen or NV-LED lamps, dimmable electronic transformers with LV halogen or NV-LED lamps.,- Automatic or manual selection of dimming principle according to load.,- Idle-state, short-circuit, and excess temperature-proof,- Manual actuation of the outputs independent of the bus (building site operation also possible).,- Several outputs can be wired in parallel to increase output power.,- Parallel switching of several outputs to a load of 950 W possible. Do not connect LED or compact fluorescent lamps to dimming outputs connected in parallel.,- Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.,Functions:,- Central switching function for control of all dimming channels.,- Delay for actively transmitted feedback messages following bus voltage recovery.,- Load type and dimming method can be configured: Universal (with automatic calibration procedure), electronic transformer LV LED (capacitive phase cut), conventional transformer LV LED (inductive phase cut), HV LED (phase cut) or HV LED (phase cut).,- Feedback for switching" and "brightness value".,- Dimmable brightness range can be set.,- Dimming behaviour and dimming characteristics can be parameterised.,- Switch-on behaviour for a relative dimming command can be parameterised.,- Bulb-saving switch-on and switch-off,- Automatic setting and scaling of the dimmable brightness range when using universal power boosters.,- The performance of a dimming channel in the "OFF" state during reception of a relative dimming command can be parameterised (switching and dimming or no response).,- Alarm telegrams for short circuit, overload, and load failure.,- Feedback of connected load type.,- Block function or forced setting function can be parameterised for each output.,- Time functions (switch-on off delay, staircase light function).,- Staircase light function with advance warning function via time-controlled reduction of lighting or activation of permanent lighting.,- Linking function and up to eight scenes per dimming channel possible.,- Elapsed operating time meter for recording switch-on time.,- Reactions after bus voltage failure and recovery can be set.,,Notes :,- Power extension using Gira power boosters.,- Installation on DIN top-hat rail.,- VDE approval in accordance with EN 60669-1, EN 60669-2-1."
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337082224
HAN
han
217400
HOST
host
5
LOCAL_OPERATION_HAND_OPERATION
local operation/hand operation
1
LOCAL_OPERATION_HAND_OPERATION_YESNO
local operation/hand operation yesno
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
MAX__NUMBER_OF_VENETIAN_BLIND_OUTPUTS
max. number of venetian-blind outputs
8
MODEL
model
Dimming actuator
MOUNTING_METHOD
mounting method
DRA (DIN-rail adapter)
MOUNTING_METHOD_TEXT
mounting method text
DRA (DIN-rail adapter)
NUMBER_OF_OUTPUTS_NUMBER
number of outputs number
4
OTHER_BUS_SYSTEMS
other bus systems
None
OTHER_BUS_SYSTEMS_TEXT
other bus systems text
None
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBSTATION_INPUT_YESNO
substation input yesno
0
TYPNAME
typname
Dimm.act. 4-g 4 x 250 W/VA KNX DRA
URL
url
https://www.gira.de/
VERSION
version
2017
WIDTH_IN_NUMBER_OF_MODULAR_SPACINGS
width in number of modular spacings
8
WIDTH_IN_NUMBER_OF_MODULAR_SPACINGS_NUMBER
width in number of modular spacings number
8
WITH_LED_INDICATION
with led indication
0
WITH_LED_INDICATION_YESNO
with led indication yesno
0
NAME
name
GIRA_217400
Preview - Generation
Náhled
3D
2D