Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_209700
Bill of material
Gira Control 9 Client 2 Electronics
ORDERNO
Gira Control 9 Client 2 Electronics
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/GiraHomeServer_GC9 Client.rfa?public/gira/36a6b08/GiraHomeServer_GC9 Client.rfa
CATEGORY
category
Multi operating device for bus system
CENTRAL_FUNCTIONAL_UNIT_FOR_SENDERS_ACTUATORS
central functional unit for senders/actuators
Yes
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=209700
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Gira Control 9 Client 2 Elec.,Gira Control 9 Client 2,,,The Gira Control 9 Client 2 is a display and operating unit for connection to the Gira HomeServer or Gira FacilityServer. The power-saving device is PC-based and has a TFT touch screen with LED backlighting and 22.86 cm (9) screen size (resolution of 1024 x 600 px).,,Features:,- Visualisation and operation of building system technology functions in conjunction with the Gira HomeServer and or the Gira FacilityServer or the eNet Server.,- Suitable for door communication systems as a home station (via DCS-IP gateway).,- Display of e-mails.,- Playback of acoustic signals.,Device features:,- PC with touch screen.,- Integrated power supply unit.,- Integrated speaker.,- Integrated microphone.,,Software:,Operating system: Microsoft(r) Windows(r) Embedded POSReady 7 x86 (32-bit),,Notes :,- Can be used as a home station with the DCS-IP gateway.,- Suitable for indoor use only."
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337029267
HAN
han
209700
HOST
host
5
INTEGRATED_DCF77_RECEIVER
integrated dcf77 receiver
No
IR_SENSOR
ir sensor
No
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUAL_SET_POINT_SETTING
manual set point setting
Yes
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
NAME
name
Gira_209700
PART_TYPE
part type
0
PRESENCE_BUTTON
presence button
No
RADIO_FREQUENT_BIDIRECTIONAL
radio frequent bidirectional
No
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STATUS_LED
status-led
No
TEMPERATURE_CONTROLLER
temperature controller
Yes
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=209700
VERSION
version
2017
WITH_ANTI_THEFT_DISMANTLING_PROTECTION
with anti-theft/dismantling protection
No
Preview - Generation
Öngörünüm
3D
2D