Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_134926
Bill of material
En.prof. light el. 3x empty u. 769 mm Gira energy profile c.alum.
ORDERNO
En.prof. light el. 3x empty u. 769 mm Gira energy profile c.alum.
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Energiesäule_3fach.rfa?public/gira/36a6b08/Energiesäule_3fach.rfa
CATEGORY
category
Light/energy pole
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=134926
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
0,075
DESCRIPTION
description
769 mm light 3x empty u. E-pro CAl,Gira energy profile,Light element, 3 empty units, height 769 mm ,colour aluminium,The Gira energy profile and light profiles for outdoor use, with and without light elements. The profiles consist of powder-coated aluminium. For profiles of up to 1400 mm, the feet elements also consist of powder-coated aluminium. For profiles of more than 1400 mm, the feet elements consist of powder-coated steel. Also in the colour anthracite in accordance with the GSB standard. The surface is is resistant to weather, UV rays, dirt and scratches.,,Notes :,- For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.,- For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.,- Recommendation: Mount an RCCB prior to the device.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337349266
HAN
han
134926
HEIGHT
height
0,769
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
NAME
name
Gira_134926
NUMBER_OF_SOCKET_OUTLETS
number of socket outlets
0
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SWITCHING_FUNCTION
switching function
None
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=134926
VERSION
version
2017
WIDTH
width
0,142
Preview - Generation
プレビュー
3D
2D