Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_125027
Bill of material
SM home st. System 55 p.white m
ORDERNO
SM home st. System 55 p.white m
ADD_ON_DEVICE
add-on device
No
AUTOMATIC_DOOR_OPENER
automatic door opener
Yes
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Wohnungsstation_Abdeckung.rfa
CAN_BE_CONNECTED_TO_SMARTPHONE
can be connected to smartphone
No
CATEGORY
category
Indoor station door communication
COLOUR
colour
White
CONTROL_EXTRA_FUNCTION_S_
control extra function(s)
Yes
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=125001
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
SM home st. Sys55 PWm,Surface-mounted home station,System 55,pure white matt,Features:,- Completely pre-assembled surface-mounted home station This facilitates fast and clean installation.,- Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation.,- Installation possible with or without frame.,- Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate.,- Easy disassembly of the home station during renovation work.,- Mounting holes for installation.,- Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus.,- Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus).,- One-man start-up with easy start-up procedure.,- Ringtone differentiation for door call, internal call and floor call.,- Choice of five different ringtone melodies for separate assignment to specific call buttons.,- Speakerphone function (voice-controlled talk-back with echo and background noise suppression).,- Enforcement function for loud background noises during the voice connection.,- Eavesdropping prevention.,- Operating buttons with integrated LEDs for status display.,The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator::,- Switching of lights and other functions.,- Control of the door opener.,- Setting the ringtone melody.,- Switching the ringtone on and off.,- Call acceptance.,- Activation of the enforcement function.,- Adjustment of ring tone and voice volume.,,Notes :,- Installation without frame is possible.,- A 2-gang cover frame without crossbar is required for installation with System 55 or the Gira F100 and Gira E22 design lines.,- A frame is required for installation in a device box,- This component enables door communication systems with up to 70 devices to be set up, (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations).
DESIGN_OPTION
design option
-1
FUNCTION_LAMPS
function lamps
Yes
GTIN
gtin
4010337010470
HAN
han
125001
HEARING_AID_COMPATIBLE
hearing aid compatible
No
HOST
host
5
INSTALLATION_TECHNIQUE
installation technique
Bus system
INTERNAL_COMMUNICATION
internal communication
Yes
LOUDNESS_CONTROL
loudness control
Yes
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Other
MOUNTING_METHOD
mounting method
Surface mounted (plaster)
MUTABLE_CALL_TONE
mutable call tone
Yes
NAME
name
Gira_125027
OPERATION_DOOR_LOCK
operation door lock
Yes
OVERHEAR_PROTECTED
overhear protected
Yes
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFIC_CALL_TONE
specific call tone
Yes
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=125027
VERSION
version
2017
WITH_MEMORY_FUNCTION
with memory function
No
WITH_TOUCH_SCREEN
with touch screen
No
WITH_VIDEO
with video
No
Preview - Generation
Vorschau
3D
2D