Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_049572
Bill of material
FM radio RDS speaker + fr. E2 Gira E2 White/pure white
ORDERNO
FM radio RDS speaker + fr. E2 Gira E2 White/pure white
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Komplettgerät_UP-Radio.rfa?public/gira/36a6b08/Sys55_Komplettgerät_UP-Radio.rfa
CATEGORY
category
Electronic insert for domestic switching devices
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=049572
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
RDS FM radio fr. E2 WhPw,RDS flush-mounted radio with a speaker,Operating top unit in black glass appearance, including cover frame Gira E2,pure white glossy,Features:,- FM radio with RDS display for flush-mounted installation.,- The RDS flush-mounted radio consists of a radio insert with operating top unit and speaker insert with cover.,- The radio insert is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.,- The speaker can be installed in combination with the radio insert or offset in a device box. Two loudspeakers can be connected to the radio insert.,- The radio automatically detects connected speakers and switches between stereo and mono mode.,- With a corresponding RDS signal, the display of the operating top unit shows the station name, the transmission frequency and the time.,- Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.,- The RDS flush-mounted radio has two station presets, upon each of which a station setting can simply be saved and called up with the button actuation.,- For example, the radio can be switched on via the auxiliary input with a light switch or automatic control switch together with the room lighting.,- External audio sources, for example an MP3 player, can be connected to the radio via the stereo AUX input of the radio. For connection to the external audio source, an additional phono insert is required which is connected to the AUX terminals of the radio insert.,- The docking station insert is connected directly to the stereo AUX input for music playback.,- In sleep mode the radio switches off automatically 30 minutes after switching on.,,Notes :,- Reception interference can result in combination with additional electronic devices under one cover plate.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337495727
HAN
han
049572
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MODEL
model
Radio
NAME
name
Gira_049572
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=049572
VERSION
version
2017
Preview - Generation
プレビュー
3D
2D