Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_048530
Bill of material
Sock. earth pin HC + SH WP surface-mounted grey
ORDERNO
Sock. earth pin HC + SH WP surface-mounted grey
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/IP44_Komplettgerät_Steckdose.rfa?public/gira/36a6b08/IP44_Komplettgerät_Steckdose.rfa
CATEGORY
category
Socket outlet
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=048530
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Sock.pin HC SH WP SM GY,Socket outlet with earth pin 16 A 250 V~ with hinged cover, integrated increased contact protection (shutter) and symbol ,,grey,Features:,- With screw terminals.,,Notes :,- Approved in compliance with NF C 61-314 (2003).,- Increased contact protection pursuant to DIN-VDE 0620-1.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337485308
HAN
han
048530
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MODEL
model
Other
NAME
name
Gira_048530
NUMBER_OF_ACTIVE_PINS__ROUND_
number of active pins (round)
1
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TRANSPARENT
transparent
No
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=048530
VERSION
version
2017
Preview - Generation
Náhled
3D
2D