Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_028666
Bill of material
Rocker sym.bell Gira TX_44 (WP FM) p.white
ORDERNO
Rocker sym.bell Gira TX_44 (WP FM) p.white
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/TX44_Abdeckung_Schalten und Tasten.rfa?public/gira/36a6b08/TX44_Abdeckung_Schalten und Tasten.rfa
CATEGORY
category
Control element/cover plate for domestic switching devices
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=028666
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Rock.sym.bell TX_44 PW,Rocker with symbol,Bell,pure white,Notes :,- Theft-prevention implemented via optional screw-in clamp piece. This makes plugging of cover frame unnecessary.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337286660
HAN
han
028666
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MODEL
model
Single rocker
MONITORING_WINDOW_LIGHT_OUTLET
monitoring window/light outlet
Yes
NAME
name
Gira_028666
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCANNABLE_SYMBOL___BARRIER_FREE
scannable symbol / barrier free
No
SHARED
shared
0
SUITABLE_FOR_TOUCH_SENSOR_CONNECTOR_FOR_BUS_SYSTEM
suitable for touch sensor connector for bus system
No
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=028666
VERSION
version
2017
WITH_EXCHANGEABLE_LENS_SYMBOL
with exchangeable lens/symbol
No
Preview - Generation
Vorschau
3D
2D