Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_027227
Bill of material
Cov. sup.ring devices Ø 22.5 mm System 55 p.white m
ORDERNO
Cov. sup.ring devices Ø 22.5 mm System 55 p.white m
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa
CATEGORY
category
Insert/cover for communication technology
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=027227
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Cov.sup.r.devices D22.5mm Sys55 PWm,Cover plate with support ring for the insertion of command and signal devices (diameter 22.5 mm),,pure white matt,Notes :,- For screw mounting only.,- For push buttons, slam buttons, key buttons, non-latching buttons, illuminated buttons, and mushroom buttons, selector switches, and signal lights, e.g. from Lumitas, Rafi, Elan, or Fanal.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337272274
HAN
han
027227
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
NAME
name
Gira_027227
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TRANSPARENT
transparent
No
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=027227
VERSION
version
2017
Preview - Generation
Vorschau
3D
2D