Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_006203
Bill of material
Gira_006203
ORDERNO
Gira_006203
ASSEMBLY_ARRANGEMENT
assembly arrangement
Surface mounted housing
BIM
bim
https://media.stage.bim.site/public/gira/ad86d9f/Std55_Gehaeuse_kompl_2f.rfa
COLOUR
colour
White
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=006203
DEFAULT_ELEVATION
default elevation
1219.200
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP20
DESCRIPTION
description
SM hous.2g fr. Std55 PW,Surface-mounted housing, including cover frame,Standard 55, 2-gang,pure white glossy,Features:,- With cable and duct entry.,,Notes :,- With Standard 55, rocker switches, buttons and SCHUKO socket outlets with hinged covers are generally protected against dripping water (IP21) on the wall in conjunction with these housings.,- Key switches and three-stage switches cannot be installed in this housing.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337062035
HALOGEN_FREE
halogen free
1
HAN
han
006203
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MATERIAL_QUALITY
material quality
Thermoplastic
MOUNTING_DIRECTION
mounting direction
Horizontal and vertical
NUMBER_OF_UNITS
number of units
2
PART_TYPE
part type
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=006203
RAL_NUMBER__AKIN_
ral-number (akin)
9010
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOCK_RESISTANT
shock resistant
1
SURFACE_FINISHING
surface finishing
Glossy
SURFACE_PROTECTION
surface protection
Other
TRANSPARENT
transparent
0
TYPNAME
typname
SM hous. 2-g + fr. Standard 55 p.white
URL
url
https://www.gira.de/
VERSION
version
2017
WITH_CABLE_ENTRY
with cable entry
1
WITH_COVER_FRAME_INCLUDED
with cover frame included
1
WITH_DUCT_ENTRY
with duct entry
1
WITH_SCREW_GLAND_ENTRY
with screw gland entry
0
NAME
name
Gira_006203
Preview - Generation
Náhled
3D
2D