Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
Ghirri
Description
mep804s56b143d
Bill of material
88ADXWZKD
ORDERNO
88ADXWZKD
DESCRIPTION
description
Planetary gear reducers studied in general for industrial application, especially for automations and robotics, wherever the reducers must have reduced overall dimensions, high performances and no maintenance. Housings in special steel treated with surface burnishing. Input and output flanges are made up of aluminium. Shafts and gears cementation bound steel made and ground after cementation and hardening.
MT2
mt2
20 Nm...170 Nm
P1
p1
50 W...750 W
RT
rt
1:4...1:1296
NAME
name
88ADXWZKD
Preview - Generation
预览
3D
2D