Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Ganter BIM
Description
GN 128 - Hinges for welding
Bill of material
Hinge GN 128-120-STL
PARTNUMBER
GANTER PARTNUMBER
GN 128-120-STL
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
350
300
L
Length
120
mm
D1
16
mm
D2
Pin
11
mm
S1
20.0
mm
S2
3
mm
W
Angle
S3
slot width
1.000
2.000
3.000
mm
FORM
Type
STL
WEIGHT
Weight
0.1915
kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation