Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Ganter
Description
DIN 71802 - Winkeld ball joint, Type C, with threaded ball shanks, without safety catch
Bill of material
Winkeld ball joint with threaded ball shanks DIN 71802-13-M8L-C
PARTNUMBER
GANTER PARTNUMBER
DIN 71802-13-M8L-C
D1
H9/h9
13
mm
D2
Screw threads
M8L
WKL
Rotation
°
D3
Screw threads
M8
D5
13
mm
D6
19.3
mm
L1
16.5
mm
L3
12.0
mm
L4
30
mm
T
min.
14.0
mm
SW
11
mm
ABZ
min. pull-off force
60
N
WEIGHT
Weight
0.0758
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
Preview
3D
2D