Catalog navigation
Choix du modèle CAO
Tout
Electro
HELP_VARIABLE
Company
Ganter
Description
GN 666.1 - Tubular handles
Bill of material
Tubular handle GN 666.1-30-300-NG
PARTNUMBER
OFLVIS
Surface
ABS
Distance base/nut
mm
Entrez la valeur pour ABS
Distance base/nut
mm
cm
inch
ft
D1
30 mm
L1
mm
B
18 mm
D2
Thread
M8
H
60 mm
L2
mm
L3
mm
L4
mm
L5
85 mm
L6
17 mm
L7
max.
8.5 mm
OFL
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOGANTER
Product details
Product details
Aperçus & Génération 3D
Aperçu
3D
2D