Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Fulton Boiler
Description
Fulton_9-SR-015312
Bill of material
Standard
ORDERNO
Standard
AAIRINLET_HEIGHT
aairinlet height
3.630
AIR_INLET_CROSS_HEIGHT
air inlet cross height
3.438
AIR_INLET_HEIGHT
air inlet height
3.448
AIR_INLET_LEFT
air inlet left
2.167
AIR_Z
air z
1.375
ALWAYS_VERTICAL
always vertical
1
CAN_HOST_REBAR
can host rebar
0
CONNECTOR_1_DIAMETER
connector_1_diameter
0.193
CONNECTOR_2_DIAMETER
connector_2_diameter
0.222
CONNECTOR_3_DIAMETER
connector_3_diameter
0.500
CONNECTOR_4_DIAMETER
connector_4_diameter
0.146
CONNECTOR_5_DIAMETER
connector_5_diameter
0.241
CONNECTOR_6_DIAMETER
connector_6_diameter
0.226
CONNECTOR_7_DIAMETER
connector_7_diameter
0.500
CONNECTORS_AIR_INLET_SIZE
connectors air inlet size
0.500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
5.403
D11
d11
0.872
D13
d13
0.312
D15
d15
0.835
D17
d17
0.462
D19
d19
0.443
D21
d21
0.469
D23
d23
0.643
D25
d25
0.492
D27
d27
1.466
D29
d29
1.555
D3
d3
0.205
D31
d31
0.554
D33
d33
2.303
D5
d5
0.337
D7
d7
0.597
D9
d9
0.159
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
VSRT-15 HP FUEL FIRED STEAM BOILER
DESIGN_OPTION
design option
-1
FUEL_CROSSING_HEIGHT
fuel crossing height
4.573
FUEL_PIPE_DIA
fuel pipe dia
0.110
FUEL_TO_AIR
fuel to air
0.552
HOST
host
0
MANUFACTURER
manufacturer
FULTON STEAM SOLUTIONS
MASSUNIT
massunit
1
MODEL
model
9-SR-015312
NEW_AIR_INLET_HEIGHT
new air inlet height
3.448
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOP_OF_CYCLONE
top of cyclone
3.833
URL
url
www.Fulton.com
VERSION
version
2017
WC_DIA
wc dia
0.417
WC_FRONT
wc front
0.896
WC_HIGH
wc high
5.812
WC_LOW
wc low
2.625
WC_RIGHT
wc right
1.729
WORK_PLANE_BASED
work plane-based
0
NAME
name
Fulton_9-SR-015312
Preview - Generation
Preview
3D
2D