Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Fulton Boiler
Description
EDR-750
Bill of material
EDR-750
ORDERNO
EDR-750
AIR_INLET
air inlet
6.000
AIRINLETBOXFRONTOFFSET
airinletboxfrontoffset
0.828
AIRINLETBOXHEIGHT
airinletboxheight
0.109
AIRINLETBOXSIDEOFFSET
airinletboxsideoffset
0.323
AIRINLETBOXWIDTH
airinletboxwidth
0.604
AIRINLETFRONTOFFSET
airinletfrontoffset
1.130
AIRINLETHEIGHT
airinletheight
0.083
AIRINLETRADIUS
airinletradius
0.250
ALWAYS_VERTICAL
always vertical
1
BOILERFRONTOFFSET
boilerfrontoffset
1.583
BOILERONLYHEIGHT
boileronlyheight
5.500
CHANNELBACKOFFSET
channelbackoffset
1.750
CHANNELFRONTOFFSET
channelfrontoffset
1.750
CHANNELHEIGHT
channelheight
0.146
CHANNELTHICKNESS
channelthickness
0.042
CLASSIFICATION
classification
0
COLDWATERINLETHEIGHT
coldwaterinletheight
1.344
COLDWATERINLETLENGTH
coldwaterinletlength
0.646
COLDWATERINLETRADIUS
coldwaterinletradius
0.083
COLLAROFFSET
collaroffset
0.005
CONDENSATEDRAINHEIGHT
condensatedrainheight
0.240
CONDENSATEDRAINLENGTH
condensatedrainlength
0.802
CONDENSATEDRAINOFFSET
condensatedrainoffset
0.500
CONDENSATEDRAINRADIUS
condensatedrainradius
0.042
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DISPLAYOFFSET
displayoffset
0.052
DISPLAYSCREENBOTTOMHEIGHT
displayscreenbottomheight
4.188
DISPLAYSCREENINSIDEBOTTOMHEIGHT
displayscreeninsidebottomheight
4.276
DISPLAYSCREENINSIDEHEIGHT
displayscreeninsideheight
0.380
DISPLAYSCREENOUTSIDEHEIGHT
displayscreenoutsideheight
0.552
DISPLAYSCREENOUTSIDESIDEOFFSET
displayscreenoutsidesideoffset
0.396
DISPLAYSCREENSIDEOFFSET
displayscreensideoffset
0.292
DRAIN_CONNECTION_NPT
drain connection npt
1.500
ELECTRICAL
electrical
120.000
EXHAUST_OUTLET
exhaust outlet
6.000
EXHAUSTAIRFLOW
exhaustairflow
12,200 ACFH
EXHAUSTOUTLETBACKOFFSET
exhaustoutletbackoffset
0.229
EXHAUSTOUTLETBOXBOTTOM
exhaustoutletboxbottom
0.167
EXHAUSTOUTLETBOXHEIGHT
exhaustoutletboxheight
0.448
EXHAUSTOUTLETBOXSIDEOFFSET
exhaustoutletboxsideoffset
0.146
EXHAUSTOUTLETBOXWIDTH
exhaustoutletboxwidth
0.708
EXHAUSTOUTLETCOLLARHEIGHT
exhaustoutletcollarheight
0.698
EXHAUSTOUTLETCOLLARSIDEOFFSET
exhaustoutletcollarsideoffset
0.068
EXHAUSTOUTLETCOLLARWIDTH
exhaustoutletcollarwidth
0.865
EXHAUSTOUTLETHEIGHT
exhaustoutletheight
0.167
EXHAUSTOUTLETRADIUS
exhaustoutletradius
0.250
EXHAUSTOUTLETSIDEOFFSET
exhaustoutletsideoffset
0.500
FREQUENCY
frequency
60
FUEL_INLET
fuel inlet
1
FULL_LOAD_AMPS_LESS_THAN
full load amps less than
8
HOST
host
0
HOTWATEROUTLETHEIGHT
hotwateroutletheight
5.016
HOTWATEROUTLETLENGTH
hotwateroutletlength
0.641
HOTWATEROUTLETRADIUS
hotwateroutletradius
0.083
MASSUNIT
massunit
1
MAWP
mawp
160.000
MAWT
mawt
210.000
MAXIMUM_INPUT
maximum input
750000
MAXIMUM_NATURAL_GAS_PRESSURE
maximum natural gas pressure
28.000
MINIMUM_NATURAL_GAS_PRESSURE
minimum natural gas pressure
4
NATURALGASINLETBACKOFFSET
naturalgasinletbackoffset
0.193
NATURALGASINLETHEIGHT
naturalgasinletheight
1.245
NATURALGASINLETRADIUS
naturalgasinletradius
0.042
NATURALGASINLETSIDEOFFSET
naturalgasinletsideoffset
0.682
NATURALGASINLETSTARTHEIGHT
naturalgasinletstartheight
4.531
NATURALGASSTARTHEIGHT
naturalgasstartheight
5.062
NATURALGASSTARTLENGTH
naturalgasstartlength
0.193
NATURALGASSTARTSIDEOFFSET
naturalgasstartsideoffset
0.682
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OVERALL_DEPTH
overall depth
4.083
OVERALL_HEIGHT
overall height
2.250
OVERALL_WIDTH
overall width
5.667
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SAFETY_VALVE_INLET
safety valve inlet
Dependent on Trim Pressure
SHARED
shared
0
SKIDBACKOFFSET
skidbackoffset
1.583
SKIDCHANNELOFFSET
skidchanneloffset
0.750
SKIDCHANNELWIDTH
skidchannelwidth
0.417
SKIDHOLEBACKOFFSET
skidholebackoffset
1.667
SKIDHOLEFRONTOFFSET
skidholefrontoffset
1.667
SKIDHOLESIDEOFFSET
skidholesideoffset
0.959
SKIDPLATEHEIGHT
skidplateheight
0.021
SUPPLYAIRFLOW
supplyairflow
9,900 SCFH
UNIT_SIZE__OUTPUT
unit size/ output
21.8 BHP
VERSION
version
2013
WATER_INLET_AND_OUTLET
water inlet and outlet
2
WATER_VOLUME
water volume
50.000
WEIGHT__DRY_
weight (dry)
1430
WEIGHT__OPERATING_
weight (operating)
1848
WORK_PLANE_BASED
work plane-based
0
NAME
name
EDR-750
Preview - Generation
Náhled
3D
2D