Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
Festo
Description
EHAM-AK - Angle kit
Bill of material
8128210 EHAM-AK-L9-90-L9-90-ML
TNR
Part number
TYP
Type
LODLEVEL
LOD Level
L1
mm
L2
mm
L3
235.000 mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
40.000 mm
L10
100.000 mm
L11
mm
L12
mm
L13
50.000 mm
L14
2.000 mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
B9
mm
B10
mm
B11
mm
B12
mm
H1
mm
H2
mm
H3
mm
H4
mm
H6
mm
H7
mm
H9
mm
D1
Thread
M5 mm
D2
mm
D3
mm
D4
mm
D5
mm
D6
mm
D7
mm
D8
10.000 mm
T1
12.000 mm
T3
mm
T4
mm
T5
mm
T6
mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
Преглед
3D
2D