Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
EXMAR
Description
XERVV-..LR/SR - Non-return valves with male adaptor thread, profile sealing ring form E acc. ISO 1179-2, inflow side at male adaptor thread, without nut and cutting ring
Bill of material
XERVV-42LR 3.2 WD 1032975
TYPE
Type
XERVV-42LR 3.2 WD
MATNR
Mat.-Nr.
1032975
SERIE
Serie
L
PN
Nenndruck
160
bar
D1
Diameter
42
mm
D2
Diameter
55
mm
G
Thread
1 1/2
M1
Thread
52x2.0
L
Length
81.5
mm
L2
Length
70.5
mm
L3
Length
22.0
mm
SW2
Width across flats
60
mm
SW3
Width across flats
60
mm
E
Diameter
28.0
mm
KG
Weight
1263
g/Pcs
Preview - Generation
Preview
3D
2D