Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Eaton's CAD
Description
Optical module for signal tower [EC000232]
Bill of material
171349
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Optical module for signal tower [AKF038019]
ETIM_9_0
Optical module for signal tower [EC000232]
EF000030
Function
EF018169
Repetition frequency settable
false
EF000007
Colour
EF000015
Outer diameter
mm
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
V
EF000187
Voltage type
EF000346
Power consumption
- W
EF002423
Lamp type
EF000136
Housing colour
Black
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
Preview - Generation
プレビュー
3D
2D