Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Duplomatic
Description
LC* - Cartridge valves
Bill of material
LC16-QS0.5/20N-
TIPO
Type
LC
DN
Nominal size
16 = ND16
25 = ND25
32 = ND32
40 = ND40
50 = ND50
63 = ND63
ST
Shutter type
QS = flow rate control (1:1,66)
QD = flow rate control with damping nose (1:1,66)
PS = pressure control (1:1)
PR
Nominal cracking pressure on section A1
0.5 = 0,5 bar
2 = 2 bar
SR
Series No.
20
GU
Seals
N = NBR seals for mineral oil
LL
Low leakage version
-
Preview - Generation
Preview
3D
2D