카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DL5-S1/10N-D12K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 330 DL5 Solenoid operated directional control valve in compact execution - subplate mounting - ISO 4401-05 (CETOP 05)
Powered by
CAD모델 선택
All
Electro
전체
Electro
{duplomatic/04_solenoid_operated_valves/41330/dl5_asmtab.prj},{NB=DL5-S1/10N-D12K1},{IDNR=},{TIPO=DL5},{ST=S1},{SR=10},{GU=N},{DC=D12},{MO=},{W=},{PPATH=dl5_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Duplomatic
Description
DL5 - Solenoid operated directional control valve in compact execution - subplate mounting - ISO 4401-05 (CETOP 05)
Bill of material
DL5-S1/10N-D12K1
TIPO
Type
DL5
ST
Spool type
S1
S2
S3
S4
RK
SA1
SA2
SA3
SA4
TA
TA02
TA23
SB1
SB2
SB3
SB4
TB
TB02
TB23
S1
S2
S3
S4
RK
SA1
SA2
SA3
SA4
TA
TA02
TA23
SB1
SB2
SB3
SB4
TB
TB02
TB23
SR
Series No.
10
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
DC
Power supply
D12 = 12 V DC
D24 = 24 V DC
D00 = valve without coils in direct current
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils in alternating current
D12 = 12 V DC
D24 = 24 V DC
D00 = valve without coils in direct current
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils in alternating current
K
Coil electrical connection
K1 = plug for connector type DIN 43650
MO
Manual override
CM = manual override
CM = manual override
W
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D