Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
DELTA SENSOR
Description
Dilas FT1600
Bill of material
FT1600_JC_e1419_04183
ORDERNO
ACCURACY
accuracy
up to ± 1 mm (1σ)
AUTONOMOUS_SENSOR
autonomous sensor
ready to use, no calibration required
COMMUNICATION_CABLES_WITH_PROTECTIVE_STEEL_BRAID
communication cables with protective steel braid
see separate datasheet.
DIGITAL_COMMUNICATION
digital communication
Profibus-DP (FT1602 -•C) or Profinet (FT1603 -•C) or Ethernet Modbus-TCP (FT1604 -•C)
MEASUREMENT_RANGE
measurement range
up to 50 m on natural surface, 500 m on reflective tape (see Accessories)
TARGET_TEMPERATURE
target temperature
up to 1300 °C
NAME
name
Preview - Generation
Преглед
3D
2D