Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Co.E.M.
Description
BRIGHT60
Bill of material
Bright 60
ORDERNO
Bright 60
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
0
APPLIANCE_CLASS
appliance class
III
BOS_0_VISIBILITY
bos_0_visibility
1
BOS_0_VISIBILITY_BOOL
bos_0_visibility_bool
1
BOS_10_VISIBILITY
bos_10_visibility
1
BOS_10_VISIBILITY_BOOL
bos_10_visibility_bool
1
BOS_11_VISIBILITY
bos_11_visibility
1
BOS_11_VISIBILITY_BOOL
bos_11_visibility_bool
1
BOS_12_VISIBILITY
bos_12_visibility
1
BOS_12_VISIBILITY_BOOL
bos_12_visibility_bool
1
BOS_13_VISIBILITY
bos_13_visibility
1
BOS_13_VISIBILITY_BOOL
bos_13_visibility_bool
1
BOS_14_VISIBILITY
bos_14_visibility
1
BOS_14_VISIBILITY_BOOL
bos_14_visibility_bool
1
BOS_15_VISIBILITY
bos_15_visibility
1
BOS_15_VISIBILITY_BOOL
bos_15_visibility_bool
1
BOS_16_VISIBILITY
bos_16_visibility
1
BOS_16_VISIBILITY_BOOL
bos_16_visibility_bool
1
BOS_17_VISIBILITY
bos_17_visibility
1
BOS_17_VISIBILITY_BOOL
bos_17_visibility_bool
1
BOS_18_VISIBILITY
bos_18_visibility
1
BOS_18_VISIBILITY_BOOL
bos_18_visibility_bool
1
BOS_19_VISIBILITY
bos_19_visibility
1
BOS_19_VISIBILITY_BOOL
bos_19_visibility_bool
1
BOS_1_VISIBILITY
bos_1_visibility
1
BOS_1_VISIBILITY_BOOL
bos_1_visibility_bool
1
BOS_20_VISIBILITY
bos_20_visibility
1
BOS_20_VISIBILITY_BOOL
bos_20_visibility_bool
1
BOS_2_VISIBILITY
bos_2_visibility
1
BOS_2_VISIBILITY_BOOL
bos_2_visibility_bool
1
BOS_3_VISIBILITY
bos_3_visibility
1
BOS_3_VISIBILITY_BOOL
bos_3_visibility_bool
1
BOS_4_VISIBILITY
bos_4_visibility
1
BOS_4_VISIBILITY_BOOL
bos_4_visibility_bool
1
BOS_5_VISIBILITY
bos_5_visibility
1
BOS_5_VISIBILITY_BOOL
bos_5_visibility_bool
1
BOS_6_VISIBILITY
bos_6_visibility
1
BOS_6_VISIBILITY_BOOL
bos_6_visibility_bool
1
BOS_7_VISIBILITY
bos_7_visibility
1
BOS_7_VISIBILITY_BOOL
bos_7_visibility_bool
1
BOS_8_VISIBILITY
bos_8_visibility
1
BOS_8_VISIBILITY_BOOL
bos_8_visibility_bool
1
BOS_9_VISIBILITY
bos_9_visibility
1
BOS_9_VISIBILITY_BOOL
bos_9_visibility_bool
1
BOS_TR_IDENTITY_DX
bos_tr_identity_dx
0
BOS_TR_IDENTITY_DY
bos_tr_identity_dy
0
BOS_TR_IDENTITY_DZ
bos_tr_identity_dz
0
BOS_TR_IDENTITY_RX
bos_tr_identity_rx
0
BOS_TR_IDENTITY_RY
bos_tr_identity_ry
0
BOS_TR_IDENTITY_RZ
bos_tr_identity_rz
0
BOS_TR_IDENTITY_SX
bos_tr_identity_sx
1
BOS_TR_IDENTITY_SY
bos_tr_identity_sy
1
BOS_TR_IDENTITY_SZ
bos_tr_identity_sz
1
BOSUSENATIVEGEOMETRIES
bosusenativegeometries
1
BRAND_URL
brand url
http://www.coemsrl.it/index.php?lang=en
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESIGN_COUNTRY
design country
Italy
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
Ø60x95mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EDITION_NUMBER
edition number
1
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
50
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Light Fixture
INGRESS_PROTECTION
ingress protection
IP65
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LED_COLOR
led color
white 2200K, 2700K, 3000K, 4000K
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
1000
MANUFACTURER_COUNTRY
manufacturer country
Italy
MANUFACTURER_NAME
manufacturer name
Co.E.M.
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
26 50 00
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Lighting
MATERIAL_MAIN
material main
Aluminium
NBS_REFERENCE_CODE
nbs reference code
70-80
NBS_REFERENCE_DESCRIPTION
nbs reference description
Lighting Systems
NOMINAL_POWER
nominal power
6W (350mA),12W (700mA)
OMNICLASS_CODE
omniclass code
23-35 47 11
OMNICLASS_DESCRIPTION
omniclass description
Lighting Fixtures
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTICS
optics
11°,15°,23°,38°,120°,elleptical
PART_TYPE
part type
0
PRODUCT_FAMILY
product family
Outdoor
PRODUCT_GROUP
product group
Projector
PRODUCT_GUID
product guid
27d4c553-6751-4bb0-8716-af008529d1e1
PRODUCT_NAME
product name
BRIGHT 60
PRODUCT_SKU
product sku
bright60
PRODUCT_URL
product url
http://www.coemsrl.it/index.php?option=com_content&view=article&id=254:bright6&catid=151&Itemid=210&lang=en
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGION_ANTARCTICA
region antarctica
AQ, BV, GS, HM, TF
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGION_MIDDLE_EAST
region middle east
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGION_OCEANIA
region oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOT_BEAM_ANGLE
spot beam angle
30
SPOT_FIELD_ANGLE
spot field angle
60
TILT_ANGLE
tilt angle
90
TOTAL_DELIVERED_FLUX
total delivered flux
882lm (1W,CRI80) a 1608lm (2W, CRI80)
UNICLASS_1_4_CODE
uniclass 1.4 code
L762214
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Light beam systems
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-70-80
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Lighting Systems
UNICLASS_2015_CODE
uniclass 2015 code
EF_70_80
UNICLASS_2015_NAME
uniclass 2015 name
Lighting
UNIFORMAT_II_CODE
uniformat ii code
D5020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Lighting & Branch Wiring
UNSPSC_CODE
unspsc code
3911
VERSION
version
2015
WEIGHT
weight
0,750Kg
WORK_PLANE_BASED
work plane-based
1
NAME
name
BRIGHT60
Preview - Generation
Náhled
3D
2D